Features
- WBZ450PE Bluetooth Low Energy and Zigbee RF Module
- USB or Li-Po Battery Powered
- On-Board Programmer/Debug Circuit Using PKoB4 Based on Microchip SAME70 MCU
- Microchip MCP73871 Li-Ion/LiPo Battery Charger with Power Path Management
- RGB LED Connected to Pulse Width Modulation (PWM)
- One Reset Switch
- One User-Configurable Switch
- One User LED
- 32.768 kHz Crystal
- Microchip MCP9700A, Low Power Analog Voltage Temperature Sensor
- 10-Pin ARM Serial Wire Debug (SWD) Header for External Programmer/Debugger
For more details, refer to Hardware.