1.2 Kit Overview
The Microchip 5" 4-Lane LVDS WVGA LCD Display Module kit is an extension board for Microchip MPU Curiosity boards, with a 800 x 480 WVGA LCD resolution and a capacitive touch sensor with a maXTouch controller. The LCD is composed of the following interfaces:
- A four-lane LVDS interface
- An I²C interface for maxTouch controller and EEPROM identification communications
- A digital backlight brightness control
- Static GPIO for the LCD module control (Module Enable, Display Control and Global Reset)