1.1 Features
The key features of the Microchip AC69T88A kit are:
- Display
- 5-inch display module
- Sitronix ST7262 LCD driver
- WVGA 800 x 480 resolution
- 4-lane LVDS serial interface
- Backlight
- Microchip MIC2289 white LED backlight driver
- Touch
-
Microchip mXT336UD maXTouch capacitive touch screen controller
-
Support for up to 10 touches
- 1.1 mm soda-lime glass
-
- Power Supply
- Microchip MIC23150 buck regulator for 3.3V generation
- Hardware identification system
- Programmed Microchip 24AA014H 1-Kbit I²C EEPROM
Kit contents
- One 5-inch display module with its control board
- One 30-way flexible flat cable (FFC)