4.3 Appendix 3
On Silicon Revision B2, DUT Does Not Interpret Reset Patterns With Particular Defining Bytes Correctly
T-2.4.1 does not pass because it tests the ability of the DUT to correctly respond to a reset pattern with a defining byte of “No Reset On Target Reset Pattern.” On B2 silicon, the I3C module resets upon receiving this command. Refer to the PIC18F06/16Q20 Silicon Errata and Data Sheet Clarifications for further details.