4.1 Appendix 1

On Silicon Revision B2, DUT Incorrectly ACKs Illegal 7’h7E/W

T-2.1.4, T-2.1.10, and T-2.3.5 do not pass because, under certain conditions, the device ACKs an illegal 7’h7E/W condition. Refer to the PIC18F06/16Q20 Silicon Errata and Data Sheet Clarifications for further details.