4.2 Appendix 2
On Silicon Revision B2, DUT Cannot Recover From TE0 Error
When the device detects an illegal broadcast address, it enters HDR mode and rejects all traffic on the bus until an HDR exit pattern is detected. On B2 silicon, it is not possible to force exit from HDR mode without a properly detected HDR Exit Pattern. Refer to the PIC18F06/16Q20 Silicon Errata and Data Sheet Clarifications for further details.