1.5.1 Clock Switching Can Cause a Single Corrupted Instruction
When switching clock sources between INTOSC clock source and an external clock source, one corrupted instruction may be executed after the switch occurs.
This issue does not affect Two-Speed Start-up or the Fail-Safe Clock Monitor operation.
Work around
When switching from an external oscillator clock source, first switch to 16 MHz HFINTOSC. Once running at 16 MHz HFINTOSC, configure IRCF to run at the desired internal oscillator frequency.
When switching from an internal oscillator (INTOSC) to an external oscillator clock source, first switch to HFINTOSC High-Power mode (8 MHz or 16 MHz). Once running from HFINTOSC, switch to the external oscillator clock source.
Affected Silicon Revisions
| A1 | A2 | A3 | |||||
| X | X |