4.3 DC Characteristics
| Parameter | Symbol | Minimum | Typical(1) | Maximum | Units | Test Conditions |
|---|---|---|---|---|---|---|
| Supply Voltage | VCC | 1.7 | — | 3.6 | V | |
| Supply Current | ICC1 | — | 0.08 | 0.3 | mA | VCC = 1.8V(2), Read at 400 kHz |
| — | 0.15 | 0.5 | mA | VCC = 3.6V, Read at 1 MHz | ||
| Supply Current | ICC2 | — | 0.20 | 1.0 | mA | VCC = 3.6V, Write at 1 MHz |
| Standby Current | ISB | — | 0.08 | 0.4 | μA | VCC = 1.8V(2), VIN = VCC or GND |
| — | 0.10 | 0.8 | μA | VCC = 3.6V, VIN = VCC or GND | ||
| Input Leakage Current | ILI | — | 0.10 | 3.0 | μA | VIN = VCC or GND |
| Output Leakage Current | ILO | — | 0.05 | 3.0 | μA | VOUT = VCC or GND |
| Input Low Level | VIL | -0.6 | — | VCC x 0.3 | V | Note 2 |
| Input High Level | VIH | VCC x 0.7 | — | VCC + 0.5 | V | Note 2 |
| Output Low Level | VOL1 | — | — | 0.2 | V | VCC = 1.8V, IOL = 0.15 mA |
| Output Low Level | VOL2 | — | — | 0.4 | V | VCC = 3.0V, IOL = 2.1 mA |
Note:
- Typical values characterized at TA = +25°C unless otherwise noted.
- This parameter is characterized but is not 100% tested in production.