3.3.1 Power Management and Sleep Modes
A clarification has been made to the Active clock domains and wake-up sources in the different sleep modes table to make the headings visible.
Table 10-1. Active Clock Domains and Wake-Up Sources in the Different Sleep Modes
| Active Clock Domains | Oscillators | Wake-up Sources | Software BOD Disable | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Sleep Mode | clkCPU | clkFLASH | clkIO | clkADC | clkASY | Main Clock Source Enabled | Timer Osc Enabled | INT0 and Pin Change | USI Start Condition | LCD Controller | Timer2 | SPM/ EEPROM Ready | ADC | Other I/O | |
| Idle | X | X | X | X | X(2) | X | X | X | X | X | X | X | |||
| ADC NRM | X | X | X | X(2) | X(3) | X | X(2) | X(2) | X | X | |||||
| Power-down | X(3) | X | X | ||||||||||||
| Power-save | X | X | X(3) | X | X | X | X | ||||||||
| Standby(1) | X | X(3) | X | X | |||||||||||
Note:
- Only recommended with external XTAL or resonator selected as clock source.
- If Timer/Counter2 is running in asynchronous mode.
- For INT0, only level interrupt.