3.6.1 Analog Input Offset Voltage (TA = -40°C to 105°C)
A clarification has been made for the “Analog Comparator Input Offset Voltage” in the following table.
| Symbol | Parameter | Condition | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| VIL | Input low voltage except XTAL1 and RESET pins |
VCC = 1.8-2.4V VCC = 2.4-5.5V |
-0.5 -0.5 |
0.2VCC(1) 0.3VCC(1) | V | |
| VIL1 | Input low voltage XTAL1 pins | VCC = 1.8-5.5V | -0.5 | 0.1VCC(1) | ||
| VIL2 | Input low voltage, RESET pins | VCC = 1.8-5.5V | -0.5 | 0.1VCC(1) | ||
| VIH | Input high voltage except XTAL1 and RESET pins |
VCC = 1.8-2.4V VCC = 2.4-5.5V |
0.7VCC(2) 0.6VCC(2) |
VCC + 0.5 VCC + 0.5 | ||
| VIH1 | Input high voltage, XTAL1 pin |
VCC = 1.8-2.4V VCC = 2.4-5.5V |
0.8VCC(2) 0.7VCC(2) |
VCC + 0.5 VCC + 0.5 | ||
| VIH2 | Input high voltage, RESET pins | VCC = 1.8-5.5V | 0.9VCC(2) | VCC + 0.5 | ||
| VOL | Output low voltage(3), Port A, C, D, E, F, G |
IOL = 10 mA, VCC = 5V IOL = 5 mA, VCC = 3V |
0.7/1.0(5) 0.5/0.7(5) | |||
| VOL1 | Output low voltage(3), Port B |
IOL = 20 mA, VCC = 5V IOL = 10 mA, VCC = 3V |
0.7/1.0(5) 0.5/0.7(5) | |||
| VOH | Output high voltage(4), Port A, C, D, E, F, G |
IOH = -10 mA, VCC = 5V IOH = -5 mA, VCC = 3V |
4.2 2.3 | |||
| VOH1 | Output high voltage(4), Port B |
IOH = -20 mA, VCC = 5V IOH = -10 mA, VCC = 3V |
4.2 2.3 | |||
| IIL | Input leakage current I/O Pin | VCC = 5.5V, pin low (absolute value) | 1 | µA | ||
| IIH | Input leakage current I/O Pin | VCC = 5.5V, pin high (absolute value) | 1 | |||
| RRST | Reset pull-up resistor | 20 | 60 | kΩ | ||
| RPU | I/O Pin pull-up resistor | 20 | 50 | |||
| VACIO | Analog comparator input offset voltage |
VCC =5V Vin = VCC/2 | < 10 | 40 | mV | |
| VACIO | Analog comparator input offset voltage |
VCC < 3.6V Vin < 0.5V | <15 | 60(6) | mV | |
| VACIO | Analog comparator input offset voltage |
VCC > 3.6V Vin < 0.5V | <15 | 500(6) | mV | |
| IACLK | Analog comparator |
VCC = 5V Vin = VCC/2 | -50 | 50 | nA | |
| tACID | Analog comparator propagation delay |
VCC = 2.7V VCC = 4.0V |
750 500 | ns |
- “Max” means the highest value where the pin is ensured to be read as low.
- “Min” means the lowest value where the pin is ensured to be read as high.
- Although each I/O port can sink
more than the test conditions (20 mA at VCC = 5V, 10 mA at
VCC= 3V for Port B and 10 mA at VCC = 5V, 5 mA at
VCC = 3V for all other ports) under steady-state conditions
(non-transient), the following must be observed.
- TQFP and QFN/MLF
Package:
- For all ports, the sum of all IOL may not exceed 400 mA.
- For ports A0 - A7, C4 - C7, and G2, the sum of all IOL may not exceed 100 mA.
- For ports B0 - B7, E0 - E7, and G3 - G5, the sum of all IOL may not exceed 100 mA.
- For ports D0 - D7, C0 - C3, and G0 - G1, the sum of all IOL may not exceed 100 mA.
- For ports F0 - F7, the sum of all IOL may not exceed 100 mA.
If IOL exceeds the test condition, VOL may exceed the related specification. Pins are not ensured to sink current higher than the listed test condition.
- TQFP and QFN/MLF
Package:
- Although each I/O port can source
more than the test conditions (20 mA at VCC = 5V, 10 mA at
VCC = 3V for Port B and 10 mA at VCC = 5V, 5 mA at
VCC = 3V for all other ports) under steady-state conditions
(non-transient), observe the following:
- TQFP and QFN/MLF
Package:
- For all ports, the sum of all IOH may not exceed 400 mA.
- For ports A0 - A7, C4 - C7, and G2, the sum of all IOH may not exceed 100 mA.
- For ports B0 - B7, E0 - E7, and G3 - G5, the sum of all IOH may not exceed 100 mA.
- For ports D0 - D7, C0 - C3, and G0 - G1, the sum of all IOH may not exceed 100 mA.
- For ports F0 - F7, the sum of all IOH may not exceed 100 mA.
If IOH exceeds the test condition, VOH may exceed the related specification. Pins are not ensured to source current higher than the listed test condition
- TQFP and QFN/MLF
Package:
- Largest value for ATmega325PA and ATmega3250PA.
- These values are based on characterization. The maximum limit in production can, therefore, not be assured.