10.3 Communication Hardware
For standard debugger communication with a target, connect the debugger directly to the target. The debugger has an 8-pin SIL connector. If the target has a 6-pin connector, make sure to align the Pin 1 appropriately. An optional adapter board is available for other connections.
Additionally Bluetooth hardware is built-in to support communication with a mobile application for PTG code programming.