10.3.2 Other Communication
To support other communication connections, an adapter board is available.

| Connector | Location on Board | Description | Compatibility |
|---|---|---|---|
| J1 | Top | RJ45/11 | MPLAB ICD 4/5 ICSP/JTAG |
| J6 | Top | 1 x 8 - 100 mil ICSP | PICkit 4/5 ICSP |
| J2 | Top | 2 x 10 - 100 mil DIP | SEGGER JLink JTAG SWD |
| J3 | Top | 2 x 7 - 100 mil DIP | SEGGER JLink EJTAG |
| J4 | Top | 2 x 5 - 50 mil | Atmel-ICE JTAG SWD |
| J7 | Top | 2 x 5 - 50 mil | Atmel-IDE AVR JTAG |
| J5 | Bottom | 1 x 6 or 1 x 8 - 50 mil SIP | MPLAB ICD 4/5 ICSP/JTAG, PICkit 4/5 ICSP |