9.2.5 Power

Select power options.

Table 9-5. Power Option Category
Power Target Circuit from PICkit™ 5If checked, this option will allow the PICkit 5 to power the target circuit. Otherwise an external power supply must be used (see Target is Powered by the Debugger).
Voltage LevelIf the “Power Target Circuit from PICkit 5” check box is checked, select the target VDD that the debugger will provide.