9.2.6 Programmer-To-Go

Select the Programmer-To-Go options.

Table 9-6. Programmer-To-Go Option Category
Image NameThe default image name is “<your project name>_ptg,” though you can edit the name if you wish. This will be the folder name on the microSDHC card that contains the appropriate files for Programmer-To-Go.
Send image to toolThis check box is selected by default. With the box checked, the PTG image is created and then sent to the microSDHC card in the connected MPLAB® PICkit™ 5.
Program DeviceThis check box is selected by default. With the box checked, the device connected to the MPLAB PICkit 5 is programmed.