3.3 Target Connections

MPLAB® PICkit™ 5 In-Circuit Debugger connects to a target via an 8-pin single inline (SIL) connector. Make sure to align the Pin 1 on the debugger () to Pin 1 on the target (see figures below.) For other target connections, an optional adapter board is available for sale. Connector and adapter board pin-outs are shown in the following sections.

Figure 3-7. Connector on Bottom of Unit
Figure 3-8. 8-pin Single Inline Connector
Figure 3-9. Connection to Target