3.1 Power Connections
The MPLAB PICkit 5 In-Circuit Debugger is powered through its USB Type-C® connector. See also USB Connector Specifications.
Alternately, MPLAB PICkit 5 can be powered through the target for PTG. See Power Requirements for Programmer-To-Go.
The target board is powered from its own supply. Alternatively, the debugger can power the target board if (1) the debugger is connected through an externally powered hub and (2) the target consumes no more than 150 mA. In the Project Properties window, check “Power target from PICkit 5” (see figure below). When selecting the Voltage Level, do not exceed the device VDD rating. See Target is Powered by the Debugger.