5.5 Build and Program the Application
To build and program the application, follow these steps:
- The AVR32LA32 Curiosity Nano evaluation kit supports programming and debugging using an on-board debugger. Connect the USB Type-C® cable to the AVR32LA32 Curiosity Nano evaluation kit to power and debug the Curiosity Nano board.
-
Clean and build the project by typing
>MPLAB CMAKE: Clean and buildin the Command Palette.Figure 5-20. Clean and Build the Project -
Program the device by typing
>MPLAB: Program devicein the Command Palette.Figure 5-21. Program the Device -
Select the project to program onto the device.
Figure 5-22. Select the Project -
Select the evaluation kit to use for programming.
Figure 5-23. Select the Evaluation Kit