36.7.5.6 Synchronization

Due to asynchronicity between the main clock domain and the peripheral clock domains, some SERCOM registers need to be synchronized when written ("Write-Synchronized") or read ("Read-Synchronized").

The following bits are synchronized when written:

  • Software Reset bit in the CTRLA register (CTRLA.SWRST)
  • Enable bit in the CTRLA register (CTRLA.ENABLE)
  • Command bits in CTRLE register (CTRLE.CMD)
  • FIFO Clear bits in CTRLE register (CTRLE.FIFOCLR)
  • Write to Bus State bits in the Status register (STATUS.BUSSTATE)
  • Address bits in the Address register (ADDR.ADDR) when in host operation

The following registers are synchronized when written:

  • Data (DATA) when in host operation
  • Length (LENGTH) when in client operation

Required write synchronization is denoted by the "Write-Synchronized" property in the register description.

If a write-synchronized register is written while a synchronization is ongoing, a Bus Error exception will be generated.