8 Power Supplies and Startup Considerations

Table 8-1. External Power Supply Pins
NameAssociated GroundPowers
AVDDAVSSSupplies power to the pSWITCH (in the DS SMOR), SMOR, ADCCOREn, ACDACn, ACCOREn, PTC, PLL, XOSC, DFLL48M and analog I/Os.

(Nominal range: 1.71V-3.63V, must be within 300 mv of VDDIO)

VDDIOVSSIOPowers I/Os.

(Nominal range: 1.71V-3.63V, with respect to VSSIO)

VDDREGVSSCOREPowers all internal regulators except for the LPVREGC.

(Nominal range: 1.71V-3.63V, cannot exceed VDDIO)

Note: VDDA and AVDD are used interchangeably throughout this document.