33 Non-Volatile Memory Controller (NVMCTRL)
The NVM Controller is consists of two distinct modules: the Flash Controller Write (FCW) and the Flash Controller Read (FCR), which are described below:
The NVM Controller is consists of two distinct modules: the Flash Controller Write (FCW) and the Flash Controller Read (FCR), which are described below:
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.