38.4 Signal Description
| Pin Name | Pin Description | Type |
|---|---|---|
| DM | Data -: Differential Data Line - Port | Input/Output |
| DP | Data +: Differential Data Line + Port | Input/Output |
| SOF 1kHz | SOF Output | Output |
Note: Refer to I/O Multiplexing and Considerations for details on the pin mapping for this peripheral. One signal can be
mapped on several pins..