35.4 Signal Description
| Signal name | Type | Description |
|---|---|---|
| Pxn | Digital I/O | General-purpose I/O, Port x, Pin n (Example: PA1, PC20) |
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
| Signal name | Type | Description |
|---|---|---|
| Pxn | Digital I/O | General-purpose I/O, Port x, Pin n (Example: PA1, PC20) |
Refer to the Pinout for details on the pin mapping for this peripheral. One signal can be mapped on several pins.
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.