14.11 Peripheral Dependencies

Table 14-7. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
IDAU0x44012000

APB:

CLKMSK[1]

MASK2

---

24

STATUS0

PERID24

PD_CORE_SW