26.4.5 Debugging Operation

When the CPU is halted in Debug mode the FREQM continues its normal operation. The FREQM cannot be halted when the CPU is halted in Debug mode. If the FREQM is configured in a way that requires it to be periodically serviced by the CPU, improper operation or data loss may result during debugging.