36.9.15 FIFO Space

Table 36-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FIFOSPACE
Offset: 0x34
Reset: 0x0000
Property: -

Bit 15141312111098 
    RXSPACE[4:0] 
Access RRRRR 
Reset 00000 
Bit 76543210 
    TXSPACE[4:0] 
Access RRRRR 
Reset 00000 

Bits 12:8 – RXSPACE[4:0] Rx FIFO Filled Space

These bits return the number filled locations in the RX FIFO (bytes or words, depending on CTRLC.DATA32B setting).

Bits 4:0 – TXSPACE[4:0] Tx FIFO Empty Space

These bits return the number of available locations in the TX FIFO (bytes or words, depending on CTRLC.DATA32B setting).