25.5 Peripheral Dependencies

Table 25-3. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
WDT0x4400E000

11 : EW_A

APB:

CLKMSK[0]

MASK11

---

11

STATUS0

PERID11

PD_CORE_SW