37.1 Standard Message ID Filter Element

Table 37-93. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: S0
Offset: 0x000
Reset: 0x00000000
Property: -

Bit 3130292827262524 
 SFT[1:0]SFEC[2:0]SFID1[10:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SFID1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      SFID2[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 SFID2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:30 – SFT[1:0] Standard Filter Type

This field defines the standard filter type

ValueNameDescription
0RANGERange filter from SFID1 to SFID2
1DUALDual ID filter for SFID1 or SFID2
2CLASSICClassic filter

Bits 29:27 – SFEC[2:0] Standard Filter Element Configuration

All enabled filter elements are used for acceptance filtering of standard frames. Acceptance filtering stops at the first matching enabled filter element or when the end of the filter list is reached. If SFEC = “100”, “101”, or “110” a match sets interrupt flag IR.HPM and, if enabled, an interrupt is generated. In this case register HPMS is updated with the status of the priority match.

ValueNameDescription
0DISABLEDisable filter element
1STF0MStore in Rx FIFO 0 if filter match
2STF1MStore in Rx FIFO 1 if filter match
3REJECTReject ID if filter match
4PRIORITYSet priority if filter match
5PRIF0MSet priority and store in FIFO 0 if filter match
6PRIF1MSet priority and store in FIFO 1 if filter match
7STRXBUFStore into Rx Buffer

Bits 26:16 – SFID1[10:0] Standard Filter ID 1

First ID of standard ID filter element.When filtering for Rx Buffers or for debug messages this field defines the ID of a standard mesage to be stored. The received identifiers must match exactly, no masking mechanism is used.

Bits 10:0 – SFID2[10:0] Standard Filter ID 2

This bit field has a different meaning depending on the configuration of SFEC.

1. SFEC = “001” ... “110”: Second ID of standard ID filter element.

2. SFEC = “111”: Filter for Rx Buffers or for debug messages.

SFID2[10:9] decides whether the received message is stored into an Rx Buffer or treated as message A, B, or C of the debug message sequence.

00 = Store message into an Rx Buffer

01 = Debug Message A

10 = Debug Message B

11 = Debug Message C

SFID2[8:6] is reserved for future usage.

SFID2[5:0] defines the offset to the Rx Buffer Start Address RXBC.RBSA for storage of a matching message