42.4 Signal Description
| PIN NAME (1,2) | SIGNAL TYPE | Description |
|---|---|---|
| TCC0_WO0 | Digital I/O | TCC0 channel 0, waveform output |
| TCC0_WO1 | Digital I/O | TCC0 channel 1, waveform output |
| TCC1_WO0 | Digital I/O | TCC1 channel 0, waveform output |
| TCC1_WO1 | Digital I/O | TCC1 channel 1, waveform output |
| TCC2_WO0 | Digital I/O | TCC2 channel 0, waveform output |
| TCC2_WO1 | Digital I/O | TCC2 channel 1, waveform output |
| TCC3_WO0 | Digital I/O | TCC3 channel 0, waveform output |
| TCC3_WO1 | Digital I/O | TCC3 channel 1, waveform output |
| TCC4_WO0 | Digital I/O | TCC4 channel 0, waveform output |
| TCC4_WO1 | Digital I/O | TCC4 channel 1, waveform output |
| TCC5_WO0 | Digital I/O | TCC5 channel 0, waveform output |
| TCC5_WO1 | Digital I/O | TCC5 channel 1, waveform output |
| TCC6_WO0 | Digital I/O | TCC6 channel 0, waveform output |
| TCC6_WO1 | Digital I/O | TCC6 channel 1, waveform output |
Note:
- Refer to the Pinout chapter for additional information on the pin mapping for this peripheral. One signal can be mapped on several pins.