11.6 Bus Matrix Connectivity

Table 11-3. Connectivity Between Initiators and Targets
Host #Bus Clients
FCRMCRAMCBROMCAPB0APB1APB2CAM
AHB0AHB1AHB2
Bus HostsClient 012345678
CORE0xxxxxxx
DMAC1xxxxx
CAN02x
CAN13x
FCW4x
CAM5x x x
Note:
  1. Connectivity between a host and client is represented by the cells with an “x” in this table. If the cell is empty, there is no connectivity between the host and client. If there is connectivity the cell will contain a “x”.