32.7 Sleep Mode Operation

In sleep modes, an EIC_EXTINTx pin can wake up the device if the corresponding condition matches the configuration in the CONFIG register, and the corresponding bit in the Interrupt Enable Set register (INTENSET) is written to '1'.

Figure 32-5. Wake-up Operation Example (High-Level Detection, No Filter, Interrupt Enable Set)