34.1 Overview
The Event System (EVSYS) allows autonomous, low-latency, and configurable communication between peripherals. Several peripherals can be configured to generate and respond to signals known as events. The exact condition to generate an event, or the action taken upon receiving an event, is specific to each peripheral. Peripherals that respond to events are called event users. Peripherals that generate events are called event generators. A peripheral can have many event generators and can have multiple event users.
Communication is made without CPU intervention and without consuming system resources, such as bus or RAM bandwidth. This reduces the load on the CPU and other system resources, compared to a traditional interrupt-based system.