30.9 Peripheral Dependencies

Table 30-4. Peripheral Dependencies
Peripheral NameBase Address

NVIC IRQ

Index:Source

MCLK AHB/APB Clock Enable

Bus:Register:Bit

GCLK Peripheral Channel Control

Register

PAC Peripheral Identifier

PERID:Register:Bit

DMA Trigger

Index:Source

Event System

Type:Event:

Register:Path

Power Domain
PM0x45000000

2 : SLEEPRDY

APB:

CLKMSK[0]

MASK3

---

3

STATUS0

PERID3

PD_CORE_SW