36.5.6 Synchronization
Due to asynchronicity between the main clock domain and the peripheral clock domains, some registers need to be synchronized when written or read.
- The Software Reset bit in the CTRLA register (CTRLA.SWRST)
- The Enable bit in the CTRLA register (CTRLA.ENABLE)
- The Receiver Enable bit in the CTRLB register (CTRLB.RXEN)
- The Transmitter Enable bit in the Control B register (CTRLB.TXEN)
Note: CTRLB.RXEN is write-synchronized somewhat
differently. Refer to CTRLB in "Register Summary" section.
Required write synchronization is denoted by the Write-Synchronized property in the register description. If a write-synchronized register is written while a synchronization is ongoing, a Bus Error exception will be generated.