21.2 Features
The following are key features of the OSCCTRL module:
- 48 MHz Crystal Oscillator (XOSC48)
- Supports up to two 4 MHz to 48 MHz crystal oscillators
- Tunable gain control
- Programmable start-up time
- Crystal or external input clock on XIN I/O
- Clock failure detection with safe clock switch
- Clock failure event output
- Digital Frequency Locked Loop (DFLL48M)
- Internal oscillator with no external components
- 48 MHz output frequency
- Operates stand-alone as a high-frequency programmable oscillator in open-loop mode
- Operates as an accurate frequency multiplier against a known frequency in closed-loop mode
- Up to 2 Digital Phase Locked Loop (PLLn)
- Refer to PLL specifications for input and output frequency ranges
- Each DPLL with up to four selectable reference clocks
- Adjustable digital filter for jitter optimization
- Adjustable DCO filter for a 4-stages differential ring oscillator
- Fractional part used to achieve 1/16th of reference clock step
- Embedded test mode controller