23.4.3 Interrupts

The peripheral has the following interrupt sources:

  • Clock Ready (CKRDY): Indicates that the programmed divider setting in any CLKDIVx.DIV has taken effect. This interrupt is a synchronous wake-up source.