15.2 Features
The following are key features of the H2PB module:
- All writes are treated as non-posted writes
- All errors are reported in-band to the initiator
- One NONSEC bit for each peripheral attached to each H2PB
The following are key features of the H2PB module:
DS60001921A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.