1.1.2 Resistive Shunt
Example:
If Rshunt = 100 uOhm = 0.0001 ohm and GPGA = 8, then the result is:
Klx = 1 / (8 * 0.0001) = 1250
The metrology firmware uses uQ22.10 to represent both integer and fractional numbers; therefore, the value to set is:
K_lx = ROUND(1250 * 2^10) = 0x00138800