2.3.2 Per-Phase Per-Sample Power Offset Approach
The per-phase power offset compensation values affect both pulsed outputs and integration register values and are named as follows:
- POWER_OFFSET_P_A, POWER_OFFSET_P_B, POWER_OFFSET_P_C
- POWER_OFFSET_Q_A, POWER_OFFSET_Q_B, POWER_OFFSET_Q_C
POWER_OFFSET_P_x is the per-phase active energy offset value in units of [W-samples scaled] with the same scaling as the 64-bit active energy accumulator P_x.
POWER_OFFSET_Q_x is the per-phase reactive quadergy offset value in units of [VAR-samples scaled] with the same scaling as the 64-bit reactive quadergy accumulator Q_x.
Computation of the per-phase POWER_OFFSET_P_x values can be as simple as applying all active voltage phases and zeroing current phases. After integrating over an acceptable period of time (at least 1 second), each 64-bit P_x accumulator is then divided by the number of samples in the integration period and applied to the POWER_OFFSET_P_x register. If voltage magnitude effects are desired, the application processor may scale POWER_OFFSET_P_x as desired and updated.
A similar approach is used for computation of the POWER_OFFSET_Q_x values.