2.3.3 Static vs. Dynamic Power Offsets
If offsets are used for fixed-voltage meter applications, the offsets may be static (computed once and not changed). However, for wide-voltage range meter applications, it is recommended that all power offset values be dynamically changed proportional to the square of the phase voltage (V2).