Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ATECC608B-TFLXTLS: Pre-configured Cryptographic Co-processor with secure hardware-based key storage | |
| Package Options | U | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat No Lead Package (UDFN) |
| S | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) | |
| Tape and Reel Options(1) | Reel size will vary(2) 2k Minimum Order Quantity (MOQ) is required. | |
| PROTO | 10 Unit Bulk - Prototype Units | |
Examples:
- ATECC608B-TFLXTLSU: Trust Flex TLS, Provisioned, 8-UDFN, 2k MOQ, SWI or I2C Interface
- ATECC608B-TFLXTLSU-PROTO: Trust Flex TLS, Provisioned Prototype, 8-UDFN, 10 units bulk, SWI or I2C Interface
- ATECC608B-TFLXTLSS: Trust Flex TLS, Provisioned, 8-SOIC 2k MOQ, SWI or I2C Interface
- ATECC608B-TFLXTLSS-PROTO: Trust Flex TLS, Provisioned Prototype, 8-SOIC 10 units bulk, SWI or I2C
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
- Production reel size will vary based on the size of the order, but the minimum order quantity for production is 2k units.