6.2.2 Hardware Tools

There are multiple hardware tools that can help in developing with the ATECC608B-TFLXTLS. Check the Microchip website for the availability of additional tools that are not mentioned here. Specific tools are also mentioned with the specific use case examples.

DM320118 - CryptoAuthentication Trust Platform

The DM320118 is a compact development system consisting of an ATSAMD21 microcontroller, 1-each of the ATECC608B-TNGTLS, ATECC608B-TFLXTLS and ATECC608B-TCSTM Trust devices, a USB Hub, a mikroBUS connector and an on-board debugger. The kit is intended for use with the Trust Platform Design Suite of tools used to implement various use cases for the ATECC608B-TFLXTLS devices. The kit can be used with either MPLABX or Atmel Studio Design environments to develop additional applications.

DT100104 - ATECC608B TRUST

The DT100104 is a mikroBUS™ extension board that contains 1 - ATECC608B-TNGTLS, 3 - ATECC608B-TFLXTLS and 4 - ATECC608B-TCSM device. These boards can be used in lieu of loose sample devices. Each device on the board is individually selected through onboard DIP switches. The board can be directly connected to a DM320118 or any host board that supports a mikoBUS host interface.

DM320109 - CryptoAuthentication Starter Kit

The DM320109 consists of an ATSAMD21-XPRO development board pre-programmed with firmware that can work with CryptoAuthentication Devices. The kit comes with the AT88CKSCKTSOIC-XPRO socket board but you will need to obtain the UDFN version of the board to work with the sample devices which are currently provided only in the UDFN package. Specific samples of the ATECC608B-TFLXTLS will need to be obtained separately.

AT88CKSCKTUDFN(SOIC)-XPRO

The AT88CKSCKTUDFN-XPRO and AT88CKSCKTSOIC-XPRO are generic CryptoAuthentication socket kits that can be used with any Microcontroller development board with an XPRO interface. Specific samples of the ATECC608B-TFLXTLS must be acquired to be used with these kits.