6.3 Serial Terminal Set-Up
On your PC, open a serial terminal on the DEBUG FTDI port of the board and configure it with the following settings:
- Baud Rate: 115200
- Data: 8-bit
- Parity: None
- Stop Bits: 1
- Flow Control: None
On your PC, open a serial terminal on the DEBUG FTDI port of the board and configure it with the following settings:
DS50004108A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.