5.2.1 TSCAL DATA from SRAM0
During development phases, when the OTP is not yet programmed or not used in Emulation mode, TSCAL data can only be accessed from SRAM0 at a specific address. This address is available in the CPU register R6 when the ROM code hands over to the bootstrap. The R6 register is filled when loading and executing a bootstrap, not when launching the SAM-BA Monitor. See “Boot Interface” in the “Boot Strategies” section of the SAMA7D6 Series data sheet (see Reference Documents).
In the SRAM, the data is formatted like the original OTP engineering packet, with:
- a header (Checksum and Lock data cleared),
- a tag to identify the packet content,
- the payload.
Packet structure example:
- Header: 1x 32-bit word
- Payload [0]: "TSCA"
- Payload [1-4]: data
- Temperature Sensor Calibration Data