39.5.7 TWI

Figure 39-6. TWI - Timing Requirements
Table 39-22. TWI - Timing Characteristics
SymbolDescriptionMin.Typ.Max.UnitCondition
fSCLSCL clock frequency01000kHzMax. frequency requires system clock at 10 MHz
VIHInput high voltage0.7×VDDV
VILInput low voltage0.3×VDDV
VHYSHysteresis of Schmitt Trigger inputs0.1×VDD0.4×VDDV
VOLOutput low voltage0.2xVDDVIload = 20 mA, Fast mode+
0.4VIload = 3 mA, Normal mode, VDD > 2V
0.2×VDDIload = 3 mA, Normal mode, VDD ≤ 2V
IOLLow-level output current3mAfSCL ≤ 400 kHz, VOL = 0.4V
20fSCL ≤ 1 MHz, VOL = 0.4V
CBCapacitive load for each bus line400pFfSCL ≤ 100 kHz
400fSCL ≤ 400 kHz
550fSCL ≤1 MHz
tRRise time for both SDA and SCL1000nsfSCL ≤ 100 kHz
20300fSCL ≤ 400 kHz
120fSCL ≤ 1 MHz
tOFOutput fall time from VIHmin to VILmax250ns

fSCL ≤ 100 kHz

10 pF < CB < 400 pF

20×(VDD/5.5V)250

fSCL ≤ 400 kHz

10 pF < CB < 400 pF

20×(VDD/5.5V)120

fSCL ≤ 1 MHz

10 pF < CB < 400 pF

tSPSpikes suppressed by the input filter050ns
ILInput current for each I/O pin1µA0.1×VDD < VI < 0.9×VDD
CICapacitance for each I/O pin10pF
RPValue of pull-up resistor(VDD-VOL(max)) /IOL1000 ns/(0.8473×CB)fSCL ≤ 100 kHz
300 ns/(0.8473×CB)fSCL ≤ 400 kHz
120 ns/(0.8473×CB)fSCL ≤ 1 MHz
tHD_STAHold time (repeated) Start condition4.0µsfSCL ≤ 100 kHz
0.6fSCL ≤ 400 kHz
0.26fSCL ≤ 1 MHz
2.1TSCLStart
3.1 Repeated Start
TLOWLow period of SCL Clock4.7µsfSCL ≤ 100 kHz
1.3fSCL ≤ 400 kHz
0.5fSCL ≤ 1 MHz
THIGHHigh period of SCL Clock4.0µsfSCL ≤ 100 kHz
0.6fSCL ≤ 400 kHz
0.26fSCL ≤ 1 MHz
tSU_STASetup time for a repeated Start condition4.7µsfSCL ≤ 100 kHz
0.6fSCL ≤ 400 kHz
0.26fSCL ≤ 1 MHz
3TSCL
tHD_DATData hold time0nsSDAHOLD[1:0] = 0x0
30300SDAHOLD[1:0] = 0x1
120420SDAHOLD[1:0] = 0x2
300900SDAHOLD[1:0] = 0x3
tSU_DATData setup time250nsfSCL ≤ 100 kHz
100fSCL ≤ 400 kHz
50fSCL ≤ 1 MHz
tSU_STOSetup time for Stop condition4µsfSCL ≤ 100 kHz
0.6fSCL ≤ 400 kHz
0.26fSCL ≤ 1 MHz
2TSCL
tBUFBus free time between a Stop and Start condition4.7µsfSCL ≤ 100 kHz
1.3fSCL ≤ 400 kHz
0.5fSCL ≤ 1 MHz
2TSCL
Note: I2C Fm+ is supported only for above 2.7V.