39.5.2 Reset Controller Specifications

Table 39-15. Reset, WDT, Oscillator Start-up Timer, Power-up Timer, Brown-out Detector Specifications
Sym.DescriptionMin.Typ. Max.UnitsConditions
tRSTRESET pin pulse-width low to ensure reset(1)2.5μs
RRST_UPRESET pin pull-up resistor35
TWDTWatchdog Timer time-out period500ms1:512 Prescaler
TSUTPower-up timer period64msSUT = 0x07
TOSTOscillator start-up timer period(2)1024cycles
VBODBrown-out Detect voltage(3)

1.90

2.45

2.7

2.85

V

V

V

V

BODLEVEL0

BODLEVEL1

BODLEVEL2

BODLEVEL3

VBOD_HYSBrown-out Detect hysteresis44mV
tBOD_STBrown-out Detect start-up time1.9μs
tBOD_128HZBOD response time Sampling Mode @128 Hz7.81msSAMPFREQ=0
tBOD_32HZBOD response time Sampling Mode @32 Hz31.25msSAMPFREQ=1
tBOD_RSTBrown-out reset response time3μs
Note:
  1. These values are based on simulation and not covered by production test limits.
  2. By design, the Oscillator Start-up Timer (TOST) counts the first 1024 cycles, independent of frequency.
  3. To ensure these voltage tolerances, VDD and GND must be capacitively decoupled as close to the device as possible. 0.1 μF and 0.01 μF values in parallel are recommended.
Table 39-16. Voltage Level Monitor Threshold Characteristics
SymbolDescriptionMin.Typ. Max.UnitsConditions
VDETVoltage detection threshold5% of BOD ThresholdVLMLVL = 0x01
15% of BOD ThresholdVLMLVL = 0x02
25% of BOD ThresholdVLMLVL = 0x03