39.5.13 Zero-Cross Detector Specifications

Table 39-30. Zero-Cross Detector Specifications
Operating Conditions:
  • VDD = VDDIO2 = 3.0V
  • TA = 25ºC
SymbolDescriptionMin.Typ. Max.UnitsConditions
VPINZCVoltage on ZCD pin0.9V
IZCD_MAXMaximum source or sink current600μA
tRESPHResponse time, rising edge1μs
tRESPLResponse time, falling edge1μs