34.3.2.4 DAC Output
The DAC can be used as an output to a pin and an input
to the peripherals shown in the table below.
| DAC Output | Peripheral Input | Notes |
|---|---|---|
| Unbuffered |
| The peripheral is connected to the unbuffered DAC output. See section Unbuffered Output as Source For Internal Peripherals. |
| Buffered |
| The peripheral is connected to the DAC output pin. See section Buffered Output. |