10.2 Interrupt Vector Mapping
Each of the interrupt vectors is connected to one peripheral instance, as shown in the table below. A peripheral can have one or more interrupt sources. For more details on the available interrupt sources, see the Interrupt section in the Functional Description of the respective peripheral.
An interrupt flag is set in the Interrupt Flags register of the peripheral (peripheral.INTFLAGS) when the interrupt condition occurs, even if the interrupt is not enabled.
An interrupt is enabled or disabled by writing to the corresponding Interrupt Enable bit in the peripheral's Interrupt Control register (peripheral.INTCTRL).
An interrupt request is generated when the corresponding interrupt is enabled, and the interrupt flag is set. Interrupts must be enabled globally for interrupt request to be generated. The interrupt request remains active until the interrupt flag is cleared. See the peripheral's INTFLAGS register for details on how to clear interrupt flags.
| Vector number | Program Address (word) | Peripheral Source (name) | Description | 
							 28-  | 
							 32-  | 
							 48-  | 
							 64-  | 
|---|---|---|---|---|---|---|---|
| 0 | 0x00 | RESET | X | X | X | X | |
| 1 | 0x02 | NMI | Non-Maskable Interrupt available for:
  | X | X | X | X | 
| 2 | 0x04 | BOD_VLM | Voltage Level Monitor Interrupt | X | X | X | X | 
| 3 | 0x06 | CLKCTRL_CFD | External crystal oscillator/clock source failure Interrupt | X | X | X | X | 
| 4 | 0x08 | MVIO_MVIO | Multi-Voltage Input/Output Interrupt | X | X | X | X | 
| 5 | 0x0A | RTC_CNT | Real-Time Counter Overflow or Compare Match Interrupt | X | X | X | X | 
| 6 | 0x0C | RTC_PIT | Real-Time Counter Periodic Interrupt | X | X | X | X | 
| 7 | 0x0E | CCL_CCL | Configurable Custom Logic Interrupt | X | X | X | X | 
| 8 | 0x10 | PORTA_PORT | PORT A External Interrupt | X | X | X | X | 
| 9 | 0x12 | 
							 TCA0_OVF  | 
							 Normal: Timer/Counter Type A Overflow Interrupt  | X | X | X | X | 
| 10 | 0x14 | TCA0_HUNF | 
							 Normal: Unused  | X | X | X | X | 
| 11 | 0x16 | 
							 TCA0_CMP0  | 
							 Normal: Timer/Counter Type A Compare 0 Interrupt  | X | X | X | X | 
| 12 | 0x18 | 
							 TCA0_CMP1  | 
							 Normal: Timer/Counter Type A Compare 1 Interrupt  | X | X | X | X | 
| 13 | 0x1A | 
							 TCA0_CMP2  | 
							 Normal: Timer/Counter Type A Compare 2 Interrupt  | X | X | X | X | 
| 14 | 0x1C | TCB0_INT | Timer Counter Type B Capture/Overflow Interrupt | X | X | X | X | 
| 15 | 0x1E | TCB1_INT | Timer Counter Type B Capture/Overflow Interrupt | X | X | X | X | 
| 16 | 0x20 | TCD0_OVF | Timer Counter Type D Overflow Interrupt | X | X | X | X | 
| 17 | 0x22 | TCD0_TRIG | Timer Counter Type D Trigger Interrupt | X | X | X | X | 
| 18 | 0x24 | TWI0_TWIS | Two-Wire Interface Client Interrupt | X | X | X | X | 
| 19 | 0x26 | TWI0_TWIM | Two-Wire Interface Host Interrupt | X | X | X | X | 
| 20 | 0x28 | SPI0_INT | Serial Peripheral Interface Interrupt | X | X | X | X | 
| 21 | 0x2A | USART0_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | X | X | X | 
| 22 | 0x2C | USART0_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | X | X | X | 
| 23 | 0x2E | USART0_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X | X | X | X | 
| 24 | 0x30 | PORTD_PORT | PORT D External Interrupt | X | X | X | X | 
| 25 | 0x32 | AC0_AC | Analog Comparator Interrupt | X | X | X | X | 
| 26 | 0x34 | ADC0_RESRDY | Analog to Digital Converter Result Ready Interrupt | X | X | X | X | 
| 27 | 0x36 | ADC0_WCMP | Analog to Digital Converter Window Compare Interrupt | X | X | X | X | 
| 28 | 0x38 | ZCD0_ZCD | Zero Cross Detector Interrupt | X | X | X | X | 
| 29 | 0x3A | AC1_AC | Analog Comparator Interrupt | X | X | X | X | 
| 30 | 0x3C | PORTC_PORT | PORT C External Interrupt | X | X | X | X | 
| 31 | 0x3E | TCB2_INT | Timer Counter Type B Capture/Overflow Interrupt | X | X | X | X | 
| 32 | 0x40 | USART1_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | X | X | X | 
| 33 | 0x42 | USART1_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | X | X | X | 
| 34 | 0x44 | USART1_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X | X | X | X | 
| 35 | 0x46 | PORTF | PORT F External Interrupt | X | X | X | X | 
| 36 | 0x48 | NVMCTRL_EE | Non Volatile Memory Controller EEPROM Ready Interrupt | X | X | X | X | 
| 37 | 0x4A | SPI1_INT | Serial Peripheral Interface Interrupt | X | X | X | X | 
| 38 | 0x4C | USART2_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | X | X | X | 
| 39 | 0x4E | USART2_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | X | X | X | 
| 40 | 0x50 | USART2_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X | X | X | X | 
| 41 | 0x52 | AC2_AC | Analog Comparator Interrupt | X | X | X | X | 
| 42 | 0x54 | TWI1_TWIS | Two-Wire Interface Client Interrupt | X | X | X | |
| 43 | 0x56 | TWI1_TWIM | Two-Wire Interface Host Interrupt | X | X | X | |
| 44 | 0x58 | TCB3_INT | Timer Counter Type B Capture Interrupt | X | X | ||
| 45 | 0x5A | PORTB_PORT | PORT B External Interrupt | X | X | ||
| 46 | 0x5C | PORTE_PORT | PORT E External Interrupt | X | X | ||
| 47 | 0x5E | 
							 TCA1_OVF  | 
							 Normal: Timer/Counter Type A Overflow Interrupt  | X | X | ||
| 48 | 0x60 | TCA1_HUNF | 
							 Normal: Unused  | X | X | ||
| 49 | 0x62 | 
							 TCA1_CMP0  | 
							 Normal: Timer/Counter Type A Compare 0 Interrupt  | X | X | ||
| 50 | 0x64 | 
							 TCA1_CMP1  | 
							 Normal: Timer/Counter Type A Compare 1 Interrupt  | X | X | ||
| 51 | 0x66 | 
							 TCA1_CMP2  | 
							 Normal: Timer/Counter Type A Compare 2 Interrupt  | X | X | ||
| 52 | 0x68 | ZCD1_ZCD | Zero Cross Detector Interrupt | X | X | ||
| 53 | 0x6A | USART3_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | X | ||
| 54 | 0x6C | USART3_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | X | ||
| 55 | 0x6E | USART3_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X | X | ||
| 56 | 0x70 | USART4_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | X | ||
| 57 | 0x72 | USART4_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | X | ||
| 58 | 0x74 | USART4_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X | X | ||
| 59 | 0x76 | PORTG_PORT | PORT G External Interrupt | X | |||
| 60 | 0x78 | ZCD2_ZCD | Zero Cross Detector Interrupt | X | |||
| 61 | 0x7A | TCB4_INT | Timer/Counter Type B Capture/Overflow Interrupt | X | |||
| 62 | 0x7C | USART5_RXC | Universal Synchronous Asynchronous Receiver and Transmitter Receive Complete Interrupt | X | |||
| 63 | 0x7E | USART5_DRE | Universal Synchronous Asynchronous Receiver and Transmitter Data Register Empty Interrupt | X | |||
| 64 | 0x80 | USART5_TXC | Universal Synchronous Asynchronous Receiver and Transmitter Transmit Complete Interrupt | X |