10.1 Peripheral Address Map
The address map shows the base address for each peripheral. For complete register description and summary for each peripheral, refer to the respective peripheral sections.
| Base Address | Name | Description | 28-pin | 32-pin | 48-pin | 64-pin | 
|---|---|---|---|---|---|---|
| 0x0000 | VPORTA | Virtual Port A | X | X | X | X | 
| 0x0004 | VPORTB | Virtual Port B | X | X | ||
| 0x0008 | VPORTC | Virtual Port C | X | X | X | X | 
| 0x000C | VPORTD | Virtual Port D | X | X | X | X | 
| 0x0010 | VPORTE | Virtual Port E | X | X | ||
| 0x0014 | VPORTF | Virtual Port F | X | X | X | X | 
| 0x0018 | VPORTG | Virtual Port G | X | |||
| 0x001C | GPR | General Purpose Registers | X | X | X | X | 
| 0x0030 | CPU | CPU | X | X | X | X | 
| 0x0040 | RSTCTRL | Reset Controller | X | X | X | X | 
| 0x0050 | SLPCTRL | Sleep Controller | X | X | X | X | 
| 0x0060 | CLKCTRL | Clock Controller | X | X | X | X | 
| 0x00A0 | BOD | Brown-Out Reset Detector | X | X | X | X | 
| 0x00B0 | VREF | Voltage Reference | X | X | X | X | 
| 0x00C0 | MVIO | MVIO Controller | X | X | X | X | 
| 0x0100 | WDT | Watchdog Timer | X | X | X | X | 
| 0x0110 | CPUINT | Interrupt Controller | X | X | X | X | 
| 0x0120 | CRCSCAN | Cyclic Redundancy Check Memory Scan | X | X | X | X | 
| 0x0140 | RTC | Real Time Counter | X | X | X | X | 
| 0x01C0 | CCL | Configurable Custom Logic | X | X | X | X | 
| 0x0200 | EVSYS | Event System | X | X | X | X | 
| 0x0400 | PORTA | Port A Configuration | X | X | X | X | 
| 0x0420 | PORTB | Port B Configuration | X | X | ||
| 0x0440 | PORTC | Port C Configuration | X | X | X | X | 
| 0x0460 | PORTD | Port D Configuration | X | X | X | X | 
| 0x0480 | PORTE | Port E Configuration | X | X | ||
| 0x04A0 | PORTF | Port F Configuration | X | X | X | X | 
| 0x04C0 | PORTG | Port G Configuration | X | |||
| 0x05E0 | PORTMUX | Port Multiplexer | X | X | X | X | 
| 0x0600 | ADC0 | Analog to Digital Converter 0 | X | X | X | X | 
| 0x0680 | AC0 | Analog Comparator 0 | X | X | X | X | 
| 0x0688 | AC1 | Analog Comparator 1 | X | X | X | X | 
| 0x0690 | AC2 | Analog Comparator 2 | X | X | X | X | 
| 0x06A0 | DAC0 | Digital to Analog converter 0 | X | X | X | X | 
| 0x06C0 | ZCD0 | Zero Cross Detector 0 | X | X | X | X | 
| 0x06C8 | ZCD1 | Zero Cross Detector 1 | X | X | ||
| 0x06D0 | ZCD2 | Zero Cross Detector 2 | X | |||
| 0x0700 | OPAMP | Analog Signal Conditioning | X | X | X | X | 
| 0x0800 | USART0 | Universal Synchronous Asynchronous Receiver and Transmitter 0 | X | X | X | X | 
| 0x0820 | USART1 | Universal Synchronous Asynchronous Receiver and Transmitter 1 | X | X | X | X | 
| 0x0840 | USART2 | Universal Synchronous Asynchronous Receiver and Transmitter 2 | X | X | X | X | 
| 0x0860 | USART3 | Universal Synchronous Asynchronous Receiver and Transmitter 3 | X | X | ||
| 0x0880 | USART4 | Universal Synchronous Asynchronous Receiver and Transmitter 4 | X | X | ||
| 0x08A0 | USART5 | Universal Synchronous Asynchronous Receiver and Transmitter 5 | X | |||
| 0x0900 | TWI0 | Two-Wire Interface 0 | X | X | X | X | 
| 0x0920 | TWI1 | Two-Wire Interface 1 | X | X | X | |
| 0x0940 | SPI0 | Serial Peripheral Interface 0 | X | X | X | X | 
| 0x0960 | SPI1 | Serial Peripheral Interface 1 | X | X | X | X | 
| 0x0A00 | TCA0 | Timer/Counter Type A 0 | X | X | X | X | 
| 0x0A40 | TCA1 | Timer/Counter Type A 1 | X | X | ||
| 0x0B00 | TCB0 | Timer/Counter Type B 0 | X | X | X | X | 
| 0x0B10 | TCB1 | Timer/Counter Type B 1 | X | X | X | X | 
| 0x0B20 | TCB2 | Timer/Counter Type B 2 | X | X | X | X | 
| 0x0B30 | TCB3 | Timer/Counter Type B 3 | X | X | ||
| 0x0B40 | TCB4 | Timer/Counter Type B 4 | X | |||
| 0x0B80 | TCD0 | Timer/Counter Type D 0 | X | X | X | X | 
| 0x0F00 | SYSCFG | System Configuration | X | X | X | X | 
| 0x1000 | NVMCTRL | Non Volatile Memory Controller | X | X | X | X | 
| Base Address | Name | Description | 28-pin | 32-pin | 48-pin | 64-pin | 
|---|---|---|---|---|---|---|
| 0x1040 | LOCK | Lock bits | X | X | X | X | 
| 0x1050 | FUSE | User Configuration | X | X | X | X | 
| 0x1080 | USERROW | User row | X | X | X | X | 
| 0x1100 | SIGROW | Signature row | X | X | X | X |