Input Mode 3: Stop Output, Execute
Opposite Compare Cycle while Fault Active
An input event in Input mode 3 will stop the output signal and start executing the
opposite dead-time and on-time repetitively, as long as the Fault/input is active.
When the input is released, the ongoing dead-time and/or on-time will finish, and
then the normal flow will start.
If Input mode 3 is used on input A, an event will only affect if the TCD is in dead-time
A or on-time A. Figure 25-15. Input Mode 3 on Input
A
If Input mode 3 is used on input B, an event will only affect if the TCD is in dead-time
B or on-time B.
Figure 25-16. Input Mode 3 on Input B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.